SCLS430M May 1999 – September 2024 SN74LV4053A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | Device | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
Frequency response (switch on) | COM or Yn | Yn or COM | SN74LV4053 | CL = 50 pF, RL = 600 Ω, Fin = 1 MHz (sine wave), (see Figure 7)(1) |
VCC = 2.3 V | 40 | MHz | ||
VCC = 3 V | 45 | ||||||||
VCC = 4.5 V | 60 | ||||||||
Charge Injection (control input to signal output) |
INH | COM or Yn | CL = 50 pF, RL = 600 Ω, Fin = 1 MHz (sine wave) (see Figure 9) |
VCC = 2.3 V | 20 | mV | |||
VCC = 3 V | 35 | ||||||||
VCC = 4.5 V | 60 | ||||||||
Feedthrough attenuation (switch off) |
COM or Yn | Yn or COM | CL = 50 pF, RL = 600 Ω, Fin = 1 MHz (sine wave) (see Figure 10)(2) |
VCC = 2.3 V | –45 | dB | |||
VCC = 3 V | –45 | ||||||||
VCC = 4.5 V | –45 | ||||||||
Crosstalk (between any switches) |
COM or Yn | Yn or COM | CL = 50 pF, RL = 600 Ω, Fin = 1 MHz (sine wave) (see Figure 8)(2) |
VCC = 2.3 V | –45 | dB | |||
VCC = 3 V | –45 | ||||||||
VCC = 4.5 V | –45 | ||||||||
Sine-wave distortion | COM or Yn | Yn or COM | CL = 50 pF, RL = 10 kΩ, Fin = 1 kHz (sine wave) (see Figure 11) |
VI = 2 Vp-p VCC = 2.3 V |
0.1 | % | |||
VI = 2.5 Vp-p VCC = 3 V |
0.1 | ||||||||
VI = 4 Vp-p VCC = 4.5 V |
0.1 |