SCLS427J April   1999  – February 2024 SN74LV4066A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information: SN74LV4066A
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics (LV)
    6. 5.6 Timing Characteristics VCC = 2.5V ± 0.2V
    7. 5.7 Timing Characteristics VCC = 3.3V ± 0.3V
    8. 5.8 Timing Characteristics VCC = 5V ± 0.5V
    9. 5.9 AC Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • RGY|14
  • DB|14
  • DGV|14
  • PW|14
  • N|14
  • NS|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

This quadruple silicon-gate CMOS analog switch is designed for 1.65V to 5.5V VCC operation.

These switches are designed to handle both analog and digital signals. Each switch permits signals with amplitudes up to 5.5V (peak) to be transmitted in either direction.

Each switch section has its own enable-input control (C). A high-level voltage applied to C turns on the associated switch section.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
SN74LV4066A D (SOIC, 14) 8.65mm × 6mm
PW (TSSOP, 14) 5mm × 6.4mm
RGY (QFN, 14) 3.5mm × 3.5mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-20231009-SS0I-LH8V-7JRR-BC5BWGQPFBZB-low.jpg Logic Diagram (Positive Logic)