SCLS977 November 2023 SN74LV4T02-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1Y | 1 | O | Channel 1, Output Y |
1A | 2 | I | Channel 1, Input A |
1B | 3 | I | Channel 1, Output B |
2Y | 4 | O | Channel 2, Output Y |
2A | 5 | I | Channel 2, Input A |
2B | 6 | I | Channel 2, Input B |
GND | 7 | G | Ground |
3A | 8 | I | Channel 3, Input A |
3B | 9 | I | Channel 3, Input B |
3Y | 10 | O | Channel 3, Output Y |
4A | 11 | I | Channel 4, Input A |
4B | 12 | I | Channel 4, Input B |
4Y | 13 | O | Channel 4, Output Y |
VCC | 14 | P | Positive Supply |