SCLS985 January 2024 SN74LV4T125-EP
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1OE | 1 | I | Channel 1, output enable, active low |
1A | 2 | I | Channel 1, input A |
1Y | 3 | O | Channel 1, output Y |
2OE | 4 | I | Channel 2, output enable, active low |
2A | 5 | I | Channel 2, input A |
2Y | 6 | O | Channel 2, output Y |
GND | 7 | G | Ground |
3Y | 8 | O | Channel 3, output Y |
3A | 9 | I | Channel 3, input A |
3OE | 10 | I | Channel 3, output enable, active low |
4Y | 11 | O | Channel 4, output Y |
4A | 12 | I | Channel 4, input A |
4OE | 13 | I | Channel 4, output enable, active low |
VCC | 14 | P | Positive supply |