SCLS914 may 2023 SN74LV4T32-Q1
PRODUCTION DATA
PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.9 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | -0.8 | -0.3 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 4.4 | 5 | V | |
VIH(D) | High-level dynamic input voltage | 2.1 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.5 | V |