SCLS409J May 1998 – March 2023 SN74LV540A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The SN74LV540A is a low-drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The inputs are tolerant to 5.5 V at any valid VCC. This feature makes it Ideal for translating down to the VCC level. Figure 9-2 shows the reduction in ringing compared to higher drive parts such as AC.