SCLS904A August 2022 – November 2022 SN74LV541A-Q1
PRODUCTION DATA
The SN74LV541A-Q1 device is an octal buffer/driver designed for 2 V to 5.5 V VCC operation.
The active low output enable pins (OE1 and OE2) control all eight channels, and are configured so that both must be low for the outputs to be active. When the outputs are enabled, the outputs are actively driving low or high. When the outputs are disabled, the outputs are set into the high-impedance state.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.