Refer to the PDF data sheet for device specific package drawings
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV573A | NS (SO, 20) | 12.6 mm × 5.3 mm |
DW (SOIC, 20) | 12.8 mm × 7.5 mm | |
DB (SSOP, 20) | 7.2 mm × 5.3 mm | |
PW (TSSOP, 20) | 6.5 mm × 4.4 mm | |
DGV (TVSOP, 20) | 5 mm × 4.4 mm | |
RGY (VQFN, 20) | 4.5 mm × 3.5 mm |
Changes from Revision I (April 2005) to Revision J (March 2023)