SCLS411J April 1998 – March 2023 SN74LV573A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA = 25°C | MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | ||||||||
tw | Pulse duration | LE high | 5 | 5 | ns | ||||
tsu | Setup time | Data before LE↓ | 3.5 | 3.5 | ns | ||||
th | Hold time | Data after LE↓ | 1.5 | 1.5 | ns |