SCLS411J April 1998 – March 2023 SN74LV573A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | ||||
---|---|---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance | Outputs enabled | D to Q | CL = 50 pF, | f = 10 MHz | 3.3 V | 16 | pF |
5 V | 18 | |||||||
3.3 V | 18.2 | |||||||
LE to Q | 5 V | 21.3 |