SCLS411J April 1998 – March 2023 SN74LV573A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VOH | IOH = −50 μA | 2 V to 5.5 V | VCC −0.1 | V | |||
IOH = −2 mA | 2.3 V | 2 | |||||
IOH = −8 mA | 3 V | 2.48 | |||||
IOH = −16 mA | 4.5 V | 3.8 | |||||
VOL | IOL = 50 μA | 2 V to 5.5 V | 0.1 | V | |||
IOL = 2 mA | 2.3 V | 0.4 | |||||
IOL = 8 mA | 3 V | 0.44 | |||||
IOL = 16 mA | 4.5 V | 0.55 | |||||
II | VI = 5.5 V or GND | 0 to 5.5 V | ± 1 | µA | |||
IOZ | VO = VCCor GND | 5.5 V | ±5 | µA | |||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 20 | µA | ||
Ioff | VI or VO = 0 to 5.5 V | 0 | 5 | µA | |||
Ci | VI = VCC or GND | 3.3 V | 1.8 | pF |