SCLS412K April 1998 – February 2023 SN74LV574A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | ||||
VI | Input voltage range(2) | –0.5 | 7 | V | ||||
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 7 | V | ||||
VO | Output voltage range applied in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | ||||
IIK | Input clamp current | VI < 0 | –20 | mA | ||||
IOK | Output clamp current | VO < 0 | –50 | mA | ||||
IO | Continuous output current | VO = 0 to VCC | ±35 | mA | ||||
Continuous current through VCC or GND | ±70 | mA | ||||||
Tstg | Storage temperature range | –65 | 150 | °C |