SCLS412K April 1998 – February 2023 SN74LV574A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | TA = 25°C | SN74LV574A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 130 | 205 | 110 | MHz | ||||
CL = 50 pF | 85 | 175 | 75 | ||||||
tpd | CLK | Q | CL = 15 pF | 4.8 | 8.6 | 1 | 10 | ns | |
ten | OE | Q | 4.6 | 9 | 1 | 10.5 | |||
tdis | OE | Q | 3.5 | 9 | 1 | 10.5 | |||
tpd | CLK | Q | CL = 50 pF | 5.7 | 10.6 | 1 | 12 | ||
ten | OE | Q | 5.5 | 11 | 1 | 12.5 | |||
tdis | OE | Q | 4.1 | 10.1 | 1 | 11.5 | |||
tsk(o) | 1 | 1 |