SCLS412K April 1998 – February 2023 SN74LV574A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
TA = 25°C | SN74LV574A | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | CLK high or low | 7 | 7 | ns | ||
tsu | Setup time | High or low before CLK↑ | 5.5 | 5.5 | |||
th | Hold time | Data after CLK↑ | 2 | 2 |