SCLS412K April 1998 – February 2023 SN74LV574A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |||
---|---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance | Outputs enabled | CL = 50 pF | f = 10 MHz | 3.3 V | 20.4 | pF |
5 V | 23.8 |