SCLS412K April 1998 – February 2023 SN74LV574A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
TA = 25°C | SN74LV574A | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | CLK high or low | 5 | 5 | ns | ||
tsu | Setup time | High or low before CLK↑ | 3.5 | 3.5 | |||
th | Hold time | Data after CLK↑ | 1.5 | 1.5 |