SCLS412K April 1998 – February 2023 SN74LV574A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
VOH | IOH = –50 µA | 2 V to 5.5 V | VCC – 0.1 | V | ||
IOH = –2 mA | 2.3 V | 2 | ||||
IOH = –8 mA | 3 V | 2.48 | ||||
IOH = –16 mA | 4.5 V | 3.8 | ||||
VOL | IOL = 50 µA | 2 V to 5.5 V | 0.1 | V | ||
IOH = 2 mA | 2.3 V | 0.4 | ||||
IOL = 8 mA | 3 V | 0.44 | ||||
IOL = 16 mA | 4.5 V | 0.55 | ||||
II | VI= 5.5 V or GND | 0 to 5.5 V | ±1 | µA | ||
IOZ | VO = VCC or GND | 5.5 V | ± 5 | µA | ||
ICC | VI= VCC or GND, IO = 0 | 5.5 V | 20 | µA | ||
Ioff | VIor VO= 0 to 5.5 V | 0 | 5 | µA | ||
Ci | VI = VCC or GND | 3.3 V | 1.8 | pF |