SCLS887 December 2022 SN74LV594A-Q1
PRODUCTION DATA
TA = 25°C | –40°C TO 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | RCLK or SRCLK high or low | 7 | 8.5 | ns | ||
RCKR or SCRCLR low | 6 | 7.5 | |||||
tsu | Setup time | SER before SRCLK↑ | 5.5 | 6 | ns | ||
SRCLK↑ before RCLK↑ | 8 | 10 | |||||
SCRCLR low before RCLK↑(1) | 8.5 | 10.5 | |||||
SRCLR high (inactive) before SRCLK↑ | 6 | 7.5 | |||||
RCLK high (inactive) before RCLK↑ | 6.7 | 8.5 | |||||
th | Hold time | SER after SRCLK↑ | 1.5 | 2 | ns |