SCLS887 December 2022 SN74LV594A-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40°C TO 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 65 | 80 | 35 | MHz | ||||
CL = 50 pF | 60 | 70 | 30 | ||||||
tPLH | SRCLK | QA – QH | CL = 15 pF | 6.4 | 10.6 | 1 | 12.5 | ns | |
tPHL | 6.3 | 10.4 | 1 | 12.5 | |||||
tPLH | QH’ | 7.4 | 12.1 | 1 | 15 | ||||
tPHL | RCLK | 7.2 | 11.6 | 1 | 15 | ||||
tPHL | QA – QH | 7.9 | 12.7 | 1 | 15.5 | ||||
QH’ | 7.4 | 11.9 | 1 | 15.5 | |||||
tPLH | SRCLR | QA – QH | CL = 50 pF | 9.5 | 14.1 | 1 | 17 | ns | |
tPHL | 10.8 | 15.5 | 1 | 19.5 | |||||
tPLH | QH’ | 10.6 | 15.7 | 1 | 18.5 | ||||
tPHL | RCLR | 11.3 | 16.1 | 1 | 20.5 | ||||
tPHL | QA – QH | 12.1 | 17.4 | 1 | 21 | ||||
QH’ | 11.6 | 16.5 | 1 | 20.6 |