Refer to the PDF data sheet for device specific package drawings
The SN74LV594A devices are 8-bit shift registers designed for 2 V to 5.5 V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV594A | DB (SSOP, 16) | 6.20 mm × 5.30 mm |
D (SOIC, 16) | 9.90 mm × 3.91 mm | |
PW (TSSOP, 16) | 5.00 mm × 4.40 mm | |
BQB (WQFN, 16) | 3.60 mm × 2.60 mm |