SCLS413K April 1998 – December 2022 SN74LV594A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The SN74LV594A is a low drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs.