The SN74LV595A-Q1 contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and a serial output for cascading. When the output-enable (OE) input is high, all outputs except QH' are in the high-impedance state.
The device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV595A-Q1 | PW (TSSOP, 16) | 5.00 mm × 4.40 mm |
WBQB (WQFN, 16) | 3.60 mm × 2.60 mm |
Changes from Revision F (November 2022) to Revision G (March 2023)
Changes from Revision E (June 2022) to Revision F (November 2022)