SCLS539G August 2003 – March 2023 SN74LV595A-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
VOH | IOH = –50 µA | 2 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | |||||
IOH = –2 mA | 2.3 V | 2 | 2 | |||||||
QH’ | IOH = –6 mA | 3 V | 2.48 | 2.45 | ||||||
QA –QH | IOH = –8 mA | 2.48 | 2.45 | |||||||
QH’ | IOH = –12 mA | 4.5 V | 3.8 | 3.7 | ||||||
QA–QH | IOH = –16 mA | 3.8 | 3.7 | |||||||
VOL | IOL = 50 µA | 2 V to 5.5 V | 0.1 | 0.1 | V | |||||
IOL = 2 mA | 2.3 V | 0.4 | 0.45 | |||||||
QH’ | IOL = 6 mA | 3 V | 0.44 | 0.5 | ||||||
QA−QH | IOL = 8 mA | 0.44 | 0.5 | |||||||
QH’ | IOL = 12 mA | 4.5 V | 0.55 | 0.65 | ||||||
QA−QH | IOL = 16 mA | 0.55 | 0.65 | |||||||
II | VI = 5.5 V or GND | 0 to 5.5 V | ±1 | ±1 | µA | |||||
IOZ | QA – QH | VO = VCC or GND, | 5.5 V | ±5 | ±10 | µA | ||||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 20 | 40 | µA | |||||
Ioff | VI or VO = 0 to 5.5 V | 0 V | 5 | 10 | µA | |||||
Ci | VI = VCC or GND | 3.3 V | 3.5 | 3.5 | pF |