SCLS539G August 2003 – March 2023 SN74LV595A-Q1
PRODMIX
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7.0 | V | |
VI | Input voltage range(2) | –0.5 | 7.0 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 4.6 | V | |
Output voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | ||
IIK | Input clamp current(2) | VI < 0 | –20 | mA | |
IOK | Output clamp current(2) | VO < 0 | -50 | mA | |
IO | Continuous output current | ±35 | mA | ||
Continuous current through VCC or GND | ±70 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |