SCLS949 august 2023 SN74LV595B-EP
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TA = 25°C | TA = −55°C TO 125°C |
UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||
fmax | 55 | 105 | 40 | MHz | ||||
tPLH | RCLK | QA−QH | 7.9 | 15.4 | 1 | 20 | ns | |
tPHL | 7.9 | 15.4 | 1 | 20 | ns | |||
tPLH | SRCLK | QH' | 9.2 | 16.5 | 1 | 21.5 | ns | |
tPHL | 9.2 | 16.5 | 1 | 21.5 | ns | |||
tPHL | SRCLR | QH' | 9 | 16.3 | 1 | 20.2 | ns | |
tPZH | OE | QA−QH | 7.8 | 15 | 1 | 20 | ns | |
tPZL | 9.6 | 15 | 1 | 20 | ns | |||
tPHZ | OE | QA−QH | 8.1 | 15.7 | 1 | 19.2 | ns | |
tPLZ | 9.3 | 15.7 | 1 | 19.2 | ns |