Over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
VCC | Supply voltage | –0.5 | 7 | V |
VI | Input voltage(2) | –0.5 | 7 | V |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 7 | V |
VO | Output voltage (2)(3) | –0.5 | VCC + 0.5 | V |
IIK | Input clamp current | VI < 0 | | –20 | mA |
IOK | Output clamp current | VO < 0 | | –50 | mA |
IO | Continuous output current | VO = 0 to VCC | | ±35 | mA |
| Continuous current through VCC or GND | | ±70 | mA |
Tstg | Storage temperature | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
(3) This value is limited to 5.5 V maximum.