SCLS949 august 2023 SN74LV595B-EP
PRODUCTION DATA
TA = 25°C | TA = −55°C TO 125°C |
UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | SRCLK high or low | 7 | 8.5 | ns | ||
RCLK high or low | 7 | 8.5 | |||||
SRCLR low | 6 | 7.5 | |||||
tsu | Setup time | SER before SRCLK↑ | 5.5 | 6.5 | ns | ||
SRCLK↑ before RCLK↑(1) | 8 | 10 | |||||
SRCLR low before RCLK↑ | 8.5 | 10.5 | |||||
SRCLR high (inactive) before SRCLK↑ | 4 | 5 | |||||
th | Hold time | SER after SRCLK↑ | 1.5 | 2.5 | ns |