SCLS984 January 2024 SN74LV6T06-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Channel 1, Input A |
1Y | 2 | O | Channel 1, Output Y |
2A | 3 | I | Channel 2, Input A |
2Y | 4 | O | Channel 2, Output Y |
3A | 5 | I | Channel 3, Input A |
3Y | 6 | O | Channel 3, Output Y |
GND | 7 | G | Ground |
4Y | 8 | O | Channel 4, Output Y |
4A | 9 | I | Channel 4, Input A |
5Y | 10 | O | Channel 5, Output Y |
5A | 11 | I | Channel 5, Input A |
6Y | 12 | O | Channel 6, Output Y |
6A | 13 | I | Channel 6, Input A |
VCC | 14 | P | Positive Supply |