SCLS938 august 2023 SN74LV6T06-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | BQA | PW | ||
1A | 1 | 1 | I | Channel 1, A input |
1Y | 2 | 2 | O | Channel 1, Y output |
2A | 3 | 3 | I | Channel 2, A input |
2Y | 4 | 4 | O | Channel 2, Y output |
3A | 5 | 5 | I | Channel 3, A input |
3Y | 6 | 6 | O | Channel 3, Y output |
GND | 7 | 7 | G | Ground |
4Y | 8 | 8 | O | Channel 4, Y output |
4A | 9 | 9 | I | Channel 4, A input A |
5Y | 10 | 10 | O | Channel 5, Y output |
5A | 11 | 11 | I | Channel 5, A input |
6Y | 12 | 12 | O | Channel 6, Y output |
6A | 13 | 13 | I | Channel 6, A input |
VCC | 14 | 14 | P | Positive supply |
Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |