SCLS938 august 2023 SN74LV6T06-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tPZL | A | Y | CL = 15 pF | 1.8 V | 10.7 | 23 | 1 | 26.6 | ns | ||
tPLZ | A | Y | CL = 15 pF | 1.8 V | 10.7 | 23 | 1 | 26.6 | ns | ||
tPZL | A | Y | CL = 50 pF | 1.8 V | 15 | 28 | 1 | 32 | ns | ||
tPLZ | A | Y | CL = 50 pF | 1.8 V | 15 | 28 | 1 | 32 | ns | ||
tPZL | A | Y | CL = 15 pF | 2.5 V | 7.3 | 12.9 | 1 | 15.9 | ns | ||
tPLZ | A | Y | CL = 15 pF | 2.5 V | 7.3 | 12.9 | 1 | 15.9 | ns | ||
tPZL | A | Y | CL = 50 pF | 2.5 V | 9.9 | 16.3 | 1 | 18.8 | ns | ||
tPLZ | A | Y | CL = 50 pF | 2.5 V | 9.9 | 16.3 | 1 | 18.8 | ns | ||
tPZL | A | Y | CL = 15 pF | 3.3 V | 5.6 | 9.7 | 1 | 11.9 | ns | ||
tPLZ | A | Y | CL = 15 pF | 3.3 V | 5.6 | 9.7 | 1 | 11.9 | ns | ||
tPZL | A | Y | CL = 50 pF | 3.3 V | 7.7 | 12.3 | 1 | 14.8 | ns | ||
tPLZ | A | Y | CL = 50 pF | 3.3 V | 7.7 | 12.3 | 1 | 14.8 | ns | ||
tPZL | A | Y | CL = 15 pF | 5 V | 4.3 | 7.2 | 1 | 9.1 | ns | ||
tPLZ | A | Y | CL = 15 pF | 5 V | 4.3 | 7.2 | 1 | 9.1 | ns | ||
tPZL | A | Y | CL = 50 pF | 5 V | 5.9 | 9.4 | 1 | 11.5 | ns | ||
tPLZ | A | Y | CL = 50 pF | 5 V | 5.9 | 9.4 | 1 | 11.5 | ns |