SCLS937 august 2023 SN74LV6T06
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | BQA | PW | ||
1A | 1 | 1 | I | Channel 1, Input A |
1Y | 2 | 2 | O | Channel 1, Ouput Y |
2A | 3 | 3 | I | Channel 2, Input A |
2Y | 4 | 4 | O | Channel 2, Ouput Y |
3A | 5 | 5 | I | Channel 3, Input A |
3Y | 6 | 6 | O | Channel 3, Ouput Y |
GND | 7 | 7 | G | Ground |
4Y | 8 | 8 | O | Channel 4, Output Y |
4A | 9 | 9 | I | Channel 4, Input A |
5Y | 10 | 10 | O | Channel 5, Output Y |
5A | 11 | 11 | I | Channel 5, Input A |
6Y | 12 | 12 | O | Channel 6, Output Y |
6A | 13 | 13 | I | Channel 6, Input A |
VCC | 14 | 14 | P | Positive Supply |
Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |