SCLS983 January 2024 SN74LV6T07-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LV6T07-EP device contains six independent buffers with open-drain outputs. Each gate performs the Boolean function Y = A in positive logic. The inputs are referenced to the supply voltage (VCC) and supports 1.8V, 2.5V, 3.3V, and 5-V CMOS levels. The outputs are open-drain and thus cannot drive a high state without an added external pull-up resistor.