SCLS983 January 2024 SN74LV6T07-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LV6T07-EP device contains six independent buffers with open-drain outputs. Each buffer performs the Boolean function Y = A in positive logic.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2V input to 1.8V output or 1.8V input to 3.3V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3V to 2.5V output).
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74LV6T07-EP | PW (TSSOP, 14) | 5 mm × 6.4 mm | 5 mm × 4.4 mm |