SCLS936 august 2023 SN74LV6T07-Q1
PRODUCTION DATA
The SN74LV6T07-Q1 device contains six independent buffers with open-drain outputs. Each gate performs the Boolean function Y = A in positive logic. The inputs are referenced to the supply voltage (VCC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels. The outputs are open-drain and thus cannot drive a high state without an added external pull-up resistor.