Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LV6T07 Hex Open-Drain Buffers with
Integrated Translation
1 Features
- Wide operating range of 1.65 V to
5.5 V
- 5.5-V tolerant input pins
- LVxT enhanced inputs combined with
open-drain outputs provide maximum voltage translation
flexibility:
- Over 6.67-Mbps operation,
(RPU = 1 kΩ,
CL =
30 pF)
- Up translation from 1.2 V
to 5 V with 1.8-V supply
- Down translation from 5 V
to 0.8 V or even less with any valid supply
- 5.5-V tolerant input pins
- Supports standard function
pinout
- Latch-up performance exceeds 250
mA
per JESD 17