SCLS935 august 2023 SN74LV6T07
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Output voltage range(2) | –0.5 | 7 | V | |
IIK | Input clamp current | VI < –0.5 V | –20 | mA | |
IOK | Output clamp current | VO < –0.5 V | –20 | mA | |
IO | Continuous output current | VO = 0 to VCC | 25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |