SCLS982 January 2024 SN74LV6T14-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -55°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
VT+ | Positive-going input threshold voltage | 1.65 V to 2V | 0.6 | 1.2 | 0.5 | 1.27 | V | ||
2.25 V to 2.75 V | 0.73 | 1.39 | 0.64 | 1.44 | |||||
3V to 3.6V | 0.88 | 1.59 | 0.80 | 1.63 | |||||
4.5V to 5.5V | 1.15 | 2.03 | 1.1 | 2.07 | |||||
VT- | Negative-going input threshold voltage | 1.65 V to 2V | 0.225 | 0.685 | 0.185 | 0.755 | V | ||
2.25 V to 2.75 V | 0.295 | 0.775 | 0.265 | 0.805 | |||||
3V to 3.6V | 0.385 | 0.875 | 0.345 | 0.895 | |||||
4.5V to 5.5V | 0.535 | 1.075 | 0.495 | 1.085 | |||||
ΔVT | Hysteresis (VT+ − VT−) | 1.65 V to 2V | 0.35 | 0.68 | 0.28 | 0.8 | V | ||
2.25 V to 2.75 V | 0.4 | 0.77 | 0.33 | 0.87 | |||||
3V to 3.6V | 0.44 | 0.88 | 0.38 | 0.91 | |||||
4.5V to 5.5V | 0.53 | 1.2 | 0.51 | 1.4 | |||||
VOH | IOH = -50 µA | 1.65 V to 5.5V | VCC-0.1 | VCC-0.1 | V | ||||
IOH = -2mA | 1.65 V to 2V | 1.28 | 1.7 (1) | 1.21 | |||||
IOH = -3mA | 2.25 V to 2.75 V | 2 | 2.4(1) | 1.93 | |||||
IOH = -5.5mA | 3V to 3.6V | 2.6 | 3.08(1) | 2.49 | |||||
IOH = -8mA | 4.5V to 5.5V | 4.1 | 4.65(1) | 3.95 | |||||
VOL | IOL = 50 µA | 1.65 V to 5.5V | 0.1 | 0.1 | V | ||||
IOL = 2mA | 1.65 V to 2V | 0.1(1) | 0.2 | 0.25 | |||||
IOL = 3mA | 2.25 V to 2.75 V | 0.1(1) | 0.15 | 0.2 | |||||
IOL = 5.5mA | 3V to 3.6V | 0.2(1) | 0.2 | 0.25 | |||||
IOL = 8mA | 4.5V to 5.5V | 0.3(1) | 0.3 | 0.35 | |||||
II | VI = 0V or VCC | 0V to 5.5V | ±0.1 | ±1 | µA | ||||
ICC | VI = 0V or VCC, IO = 0; open on loading | 1.65 V to 5.5V | 2 | 20 | µA | ||||
ΔICC | One input at 0.3V or 3.4V, other inputs at 0 or VCC, IO = 0 | 5.5V | 1.35 | 1.5 | mA | ||||
One input at 0.3V or 1.1V, other inputs at 0 or VCC, IO = 0 | 1.8V | 10 | 20 | µA | |||||
CI | VI = VCC or GND | 5V | 4 | 10 | 10 | pF | |||
CO | VO = VCC or GND | 5V | 3 | pF | |||||
CPD | No load, F = 1MHz | 5V | 14 | pF |