SCLS981 January 2024 SN74LV6T17-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 1 | 1.2 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | -0.8 | -0.3 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 4.4 | 5 | V | |
VIH(D) | High-level dynamic input voltage | 2.1 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.5 | V |