SCLS981 January 2024 SN74LV6T17-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 1.6 | 5.5 | V | |
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IO | Output current | VCC = 1.6V to 2V | ±3 | mA | |
VCC = 2.25V to 2.75V | ±7 | ||||
VCC = 3.3V to 5.0V | ±15 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.6V to 5.0V | 20 | ns/V | |
TA | Operating free-air temperature | -55 | 125 | °C |