SCLS981 January 2024 SN74LV6T17-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|---|
tPHL | A | Y | CL = 15pF | 1.8V | 15.6 | 40.1 | ns | |
tPLH | A | Y | CL = 15pF | 1.8V | 11.8 | 40.1 | ns | |
tPHL | A | Y | CL = 50pF | 1.8V | 21.0 | 46.7 | ns | |
tPLH | A | Y | CL = 50pF | 1.8V | 16.1 | 46.7 | ns | |
tPHL | A | Y | CL = 15pF | 2.5V | 10.6 | 24.0 | ns | |
tPLH | A | Y | CL = 15pF | 2.5V | 7.1 | 24.0 | ns | |
tPHL | A | Y | CL = 50pF | 2.5V | 13.5 | 25.4 | ns | |
tPLH | A | Y | CL = 50pF | 2.5V | 10.1 | 25.4 | ns | |
tPHL | A | Y | CL = 15pF | 3.3V | 7.9 | 15.2 | ns | |
tPLH | A | Y | CL = 15pF | 3.3V | 5.4 | 13.8 | ns | |
tPHL | A | Y | CL = 50pF | 3.3V | 10.2 | 18.3 | ns | |
tPLH | A | Y | CL = 50pF | 3.3V | 7.8 | 16.0 | ns | |
tPHL | A | Y | CL = 15pF | 5V | 5.3 | 10.2 | ns | |
tPLH | A | Y | CL = 15pF | 5V | 4.2 | 9.9 | ns | |
tPHL | A | Y | CL = 50pF | 5V | 7.1 | 12.5 | ns | |
tPLH | A | Y | CL = 50pF | 5V | 5.8 | 11.5 | ns |