SCLS932 june 2023 SN74LV6T17
PRODUCTION DATA
Wide operating range of 1.8 V to 5.5 V
Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
Up translation:
1.2 V to 1.8 V
1.5 V to 2.5 V
1.8 V to 3.3 V
3.3 V to 5.0 V
Down translation: