Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LV74A-Q1 Automotive Dual Positive-Edge-Triggered D-Type Flip-Flop
1 Features
- Qualified for automotive applications
- Operation of 2-V to 5.5-V VCC
- Max tpd of 13 ns at 5 V
- Typical VOLP (output ground bounce)
<0.8 V at VCC = 3.3 V, TA
= 25°C
- Typical VOHV (output VOH
undershoot) >2.3 V at VCC = 3.3 V,
TA = 25°C
- Support mixed-mode voltage operation on all
ports
- Ioff supports partial-power-down mode
operation
- Latch-up performance exceeds 250 mA per JESD
17