SCLS556C december 2003 – august 2023 SN74LV74A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
fmax | CL = 50 pF | 90 | 140 | 75 | MHZ | ||||
tpd | PRE or CLR | Q or Q | CL = 50 pF | 6.6 | 9.7 | 1 | 12 | ns | |
CLK | 7.2 | 9.3 | 1 | 13 |