SCLS556C december 2003 – august 2023 SN74LV74A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
fmax | CL = 50 pF | 50 | 90 | 45 | MHZ | ||||
tpd | PRE or CLR | Q or Q | CL = 50 pF | 9.2 | 15.8 | 1 | 18 | ns | |
CLK | 10.2 | 15.4 | 1 | 18 |