SCLS556C december 2003 – august 2023 SN74LV74A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.1 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | 0 | –0.8 | ||
VOH(V) | Quiet output, minimum dynamic VOH | 3.2 | |||
VIH(D) | High-level dynamic input voltage | 2.31 | |||
VIL(D) | Low-level dynamic input voltage | 0.99 |