SCLS589B August 2004 – May 2020 SN74LV8154
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
VI | Input voltage(2) | –0.5 | 7 | V | |
VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 7 | V | |
VO | Output voltage(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±35 | mA | |
Continuous current through VCC or GND | ±70 | mA | |||
TJ | Junction Temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |