SCLS589B August 2004 – May 2020 SN74LV8154
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
LOAD
CAPACITANCE |
MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
fMAX | CL = 15 pF | 40 | MHz | ||||
CL = 50 pF | 25 | ||||||
tpd | RCLK | Y | CL = 15 pF | 1 | 14 | 25 | ns |
CLKA | RCOA | 1 | 16 | 27 | |||
tPLH | CCLR | RCOA | 1 | 12 | 20 | ns | |
ten | GAL, GAU, GBL, GBU | Y | 1 | 16 | 28 | ns | |
tdis | GAL, GAU, GBL, GBU | Y | 1 | 8 | 15 | ns | |
tpd | RCLK | Y | CL = 50 pF | 1 | 16 | 27 | ns |
CLKA | RCOA | 1 | 17 | 28 | |||
tPLH | CCLR | RCOA | 1 | 13 | 21 | ns | |
ten | GAL, GAU, GBL, GBU | Y | 1 | 18 | 30 | ns | |
tdis | GAL, GAU, GBL, GBU | Y | 1 | 9 | 16 | ns |