SCAS986 March 2024 SN74LV8T164
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Specification | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | 1.65 | 5.5 | V | |
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
VIH | High-level input voltage | VCC = 1.65V to 2V | 1.1 | V | |
VCC = 2.25V to 2.75V | 1.28 | ||||
VCC = 3V to 3.6V | 1.45 | ||||
VCC = 4.5V to 5.5V | 2 | ||||
VIL | Low-Level input voltage | VCC = 1.65V to 2V | 0.51 | V | |
VCC = 2.25V to 2.75V | 0.65 | ||||
VCC = 3V to 3.6V | 0.75 | ||||
VCC = 4.5V to 5.5V | 0.8 | ||||
IO | Output current | VCC = 1.65V to 2V | ±8 | mA | |
VCC = 2.25V to 2.75V | ±15 | ||||
VCC = 3.3V to 5.0V | ±25 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.65V to 5.0V | 20 | ns/V | |
Δt/ΔVCC | Safe supply ramp rate for POR | VCC = 1.65V to 5.5V | 6 | µs/V | |
TA | Operating free-air temperature | -40 | 125 | °C |