SCAS986 March 2024 SN74LV8T164
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
FMAX | - | - | CL = 15pF | 1.8V | 46.3 | 60 | 39.4 | MHz | |||
tPLH | CLK | Q | CL = 15pF | 1.8V | 7.5 | 20.7 | 1 | 23.8 | ns | ||
tPHL | CLK | Q | CL = 15pF | 1.8V | 7.5 | 24.1 | 1 | 27.1 | ns | ||
tPHL | CLR | Q | CL = 15pF | 1.8V | 7.7 | 24.7 | 1 | 28 | ns | ||
FMAX | - | - | CL = 50pF | 1.8V | 38.11 | 48 | 32.6 | MHz | |||
tPLH | CLK | Q | CL = 50pF | 1.8V | 10.8 | 25.5 | 1 | 29 | ns | ||
tPHL | CLK | Q | CL = 50pF | 1.8V | 10.8 | 29.2 | 1 | 32.3 | ns | ||
tPHL | CLR | Q | CL = 50pF | 1.8V | 11 | 29.7 | 1 | 33.2 | ns | ||
FMAX | - | - | CL = 15pF | 2.5V | 66.2 | 85.8 | 56.4 | MHz | |||
tPLH | CLK | Q | CL = 15pF | 2.5V | 5.7 | 12.2 | 1 | 14.7 | ns | ||
tPHL | CLK | Q | CL = 15pF | 2.5V | 5.7 | 13.2 | 1 | 16 | ns | ||
tPHL | CLR | Q | CL = 15pF | 2.5V | 5.9 | 14.4 | 1 | 17.3 | ns | ||
FMAX | - | - | CL = 50pF | 2.5V | 58.8 | 68.6 | 46.6 | MHz | |||
tPLH | CLK | Q | CL = 50pF | 2.5V | 8.3 | 15.2 | 1 | 18.1 | ns | ||
tPHL | CLK | Q | CL = 50pF | 2.5V | 8.3 | 17.1 | 1 | 19.9 | ns | ||
tPHL | CLR | Q | CL = 50pF | 2.5V | 8.5 | 18.1 | 1 | 21.2 | ns | ||
FMAX | - | - | CL = 15pF | 3.3V | 94.5 | 122.5 | 80.5 | MHz | |||
tPLH | CLK | Q | CL = 15pF | 3.3V | 4.4 | 9.5 | 1 | 11.1 | ns | ||
tPHL | CLK | Q | CL = 15pF | 3.3V | 4.4 | 9.2 | 1 | 11.2 | ns | ||
tPHL | CLR | Q | CL = 15pF | 3.3V | 4.6 | 10.4 | 1 | 12.5 | ns | ||
FMAX | - | - | CL = 50pF | 3.3V | 84 | 98 | 66.5 | MHz | |||
tPLH | CLK | Q | CL = 50pF | 3.3V | 6.4 | 11.6 | 1 | 13.6 | ns | ||
tPHL | CLK | Q | CL = 50pF | 3.3V | 6.4 | 12.3 | 1 | 14.5 | ns | ||
tPHL | CLR | Q | CL = 50pF | 3.3V | 6.5 | 13.5 | 1 | 15.8 | ns | ||
FMAX | - | - | CL = 15pF | 5V | 135 | 175 | 115 | MHz | |||
tPLH | CLK | Q | CL = 15pF | 5V | 3.4 | 8.3 | 1 | 9.3 | ns | ||
tPHL | CLK | Q | CL = 15pF | 5V | 3.4 | 7 | 1 | 8.4 | ns | ||
tPHL | CLR | Q | CL = 15pF | 5V | 3.5 | 7.1 | 1 | 8.6 | ns | ||
FMAX | - | - | CL = 50pF | 5V | 120 | 140 | 95 | MHz | |||
tPLH | CLK | Q | CL = 50pF | 5V | 4.9 | 9.7 | 1 | 11 | ns | ||
tPHL | CLK | Q | CL = 50pF | 5V | 4.9 | 9.4 | 1 | 11 | ns | ||
tPHL | CLR | Q | CL = 50pF | 5V | 5 | 9.5 | 1 | 11.2 | ns |