SCLS951A August 2023 – November 2023 SN74LV8T165-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tPLH | CLK | QH or QH | CL = 15 pF | 1.8 V | 14.5 | 21.3 | 1 | 24.2 | ns | ||
tPHL | 14.5 | 24.5 | 1 | 27.6 | |||||||
tPLH | H | QH or QH | 13 | 28.1 | 1 | 33.2 | |||||
tPHL | 13 | 31.1 | 1 | 36.3 | |||||||
tPLH | SH/LD | QH or QH | 14.7 | 31.4 | 1 | 37.1 | |||||
tPHL | 14.7 | 34.4 | 1 | 40.2 | |||||||
tPLH | CLK | QH or QH | CL = 50 pF | 17.8 | 26.1 | 1 | 29.5 | ||||
tPHL | 17.8 | 29.6 | 1 | 32.8 | |||||||
tPLH | H | QH or QH | 16.3 | 32.9 | 1 | 38.5 | |||||
tPHL | 16.3 | 36.1 | 1 | 41.5 | |||||||
tPLH | SH/LD | QH or QH | 18 | 36.3 | 1 | 42.5 | |||||
tPHL | 18 | 39.5 | 1 | 45.4 | |||||||
tPLH | CLK | QH or QH | CL = 15 pF | 2.5 V | 11.2 | 12.3 | 1 | 14.8 | ns | ||
tPHL | 11.2 | 13.3 | 1 | 16 | |||||||
tPLH | H | QH or QH | 9.97 | 15.9 | 1 | 19.9 | |||||
tPHL | 9.97 | 16.8 | 1 | 21 | |||||||
tPLH | SH/LD | QH or QH | 11.3 | 18.2 | 1 | 22.6 | |||||
tPHL | 11.3 | 19 | 1 | 23.8 | |||||||
tPLH | CLK | QH or QH | CL = 50 pF | 13.7 | 15.3 | 1 | 18.2 | ||||
tPHL | 13.7 | 17.1 | 1 | 20 | |||||||
tPLH | H | QH or QH | 12.5 | 19 | 1 | 23.3 | |||||
tPHL | 12.5 | 20.6 | 1 | 25 | |||||||
tPLH | SH/LD | QH or QH | 13.9 | 21.2 | 1 | 26.1 | |||||
tPHL | 13.9 | 22.8 | 1 | 27.7 | |||||||
tPLH | CLK | QH or QH | CL = 15 pF | 3.3 V | 8.58 | 9.4 | 1 | 11 | ns | ||
tPHL | 8.58 | 9.2 | 1 | 11.2 | |||||||
tPLH | H | QH or QH | 7.67 | 12.1 | 1 | 14.4 | |||||
tPHL | 7.67 | 11.9 | 1 | 14.5 | |||||||
tPLH | SH/LD | QH or QH | 8.71 | 13.6 | 1 | 16.5 | |||||
tPHL | 8.71 | 13.4 | 1 | 16.6 | |||||||
tPLH | CLK | QH or QH | CL = 50 pF | 10.5 | 11.5 | 1 | 13.5 | ||||
tPHL | 10.5 | 12.3 | 1 | 14.5 | |||||||
tPLH | H | QH or QH | 9.62 | 14.2 | 1 | 16.9 | |||||
tPHL | 9.62 | 15 | 1 | 17.8 | |||||||
tPLH | SH/LD | QH or QH | 10.7 | 15.7 | 1 | 19 | |||||
tPHL | 10.7 | 16.5 | 1 | 19.9 | |||||||
tPLH | CLK | QH or QH | CL = 15 pF | 5 V | 6.6 | 7.9 | 1 | 9 | ns | ||
tPHL | 6.6 | 6.8 | 1 | 8.2 | |||||||
tPLH | H | QH or QH | 5.9 | 9.7 | 1 | 11.4 | |||||
tPHL | 5.9 | 8.6 | 1 | 10.6 | |||||||
tPLH | SH/LD | QH or QH | 6.7 | 10.1 | 1 | 11.9 | |||||
tPHL | 6.7 | 9 | 1 | 11.2 | |||||||
tPLH | CLK | QH or QH | CL = 50 pF | 8.1 | 9.4 | 1 | 10.8 | ||||
tPHL | 8.1 | 9.3 | 1 | 10.9 | |||||||
tPLH | H | QH or QH | 7.4 | 11.2 | 1 | 13.2 | |||||
tPHL | 7.4 | 11.1 | 1 | 13.2 | |||||||
tPLH | SH/LD | QH or QH | 8.2 | 11.6 | 1 | 13.8 | |||||
tPHL | 8.2 | 11.4 | 1 | 13.8 |